E 21659
Manifold, from stainless steel
Items 8
|
|
ADP
|
d1
|
d2
|
Outlets
|
l
|
l1
|
l2
|
d3
|
l3
|
l4
|
d5
|
l5
|
l6
|
l7
|
l8
|
l9
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 21659/3/4/1/4/ 4
|
|
G 3/4"
|
G 1/4"
|
4
|
190
|
16.5
|
38
|
4.5
|
75.6
|
57.2
|
20
|
23
|
31
|
40
|
33
|
22.6
|
|
E 21659/3/4/1/4/ 6
|
|
G 3/4"
|
G 1/4"
|
6
|
266
|
16.5
|
38
|
4.5
|
151.6
|
57.2
|
20
|
23
|
31
|
40
|
33
|
22.6
|
|
E 21659/3/4/1/4/ 8
|
|
G 3/4"
|
G 1/4"
|
8
|
342
|
16.5
|
38
|
4.5
|
227.6
|
57.2
|
20
|
23
|
31
|
40
|
33
|
22.6
|
|
E 21659/3/4/1/4/10
|
|
G 3/4"
|
G 1/4"
|
10
|
418
|
16.5
|
38
|
4.5
|
303.6
|
57.2
|
20
|
23
|
31
|
40
|
33
|
22.6
|
|
E 21659/3/4/3/8/ 4
|
|
G 3/4"
|
G 3/8"
|
4
|
190
|
16.5
|
38
|
4.5
|
75.6
|
57.2
|
20
|
23
|
31
|
40
|
33
|
22.6
|
|
E 21659/3/4/3/8/ 6
|
|
G 3/4"
|
G 3/8"
|
6
|
266
|
16.5
|
38
|
4.5
|
151.6
|
57.2
|
20
|
23
|
31
|
40
|
33
|
22.6
|
|
E 21659/3/4/3/8/ 8
|
|
G 3/4"
|
G 3/8"
|
8
|
342
|
16.5
|
38
|
4.5
|
227.6
|
57.2
|
20
|
23
|
31
|
40
|
33
|
22.6
|
|
E 21659/3/4/3/8/10
|
|
G 3/4"
|
G 3/8"
|
10
|
418
|
16.5
|
38
|
4.5
|
303.6
|
57.2
|
20
|
23
|
31
|
40
|
33
|
22.6
|
Details
Product description
- Maximum temperature: 200 °C
Material
- 1.4301
Documents
Accessories
Recommended for you