E 22008
Safety coupler with hose nozzle, from stainless steel
Items 2
|
|
ADP
|
Diameter
|
d2
|
l1
|
l2
|
d3
|
d4
|
|---|---|---|---|---|---|---|---|
|
E 22008/ 9/ 9
|
|
9
|
9
|
38
|
22
|
17
|
6
|
|
E 22008/13/13
|
|
13
|
13
|
36
|
25
|
22
|
9
|
Details
Product description
- Maximum pressure: 15 bar
- Maximum temperature (water): 180 °C
- Maximum temperature (oil): 220 °C
Material
- 1.4305
Documents
Data sheet E 22008
pdf
Information safety hose coupler
pdf
Overview coupler systems
pdf
Information flow rate diagram for water
pdf
Accessories
Recommended for you