Items 3

ADP
d1
l1
l
t max. [°C]
l2
EH 5200/3 x 18/2000/300
3
18
2000
300
16.7
EH 5200/3 x 18/5000/450
3
18
5000
450
16.7
EH 5200/3 x 30/5000/450
3
30
5000
450
28.7

Details

Product description

  • Fe-CuNi (type J)
  • Thermocouple with kink protection spring
  • Connector length 5,000 mm

Material

  • Thermoelement type J (Fe-CuNi)

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart