EH 4000
Single nozzle, smartFILL
Items 1751
|
|
ADP
|
see document ‘Overview gate types’
|
Nozzle length at ∆T = 220 °C ( ∆T = process temperature − mould temperature). in case of a different ∆T, take into account the modified installation dimension (see table).
|
R
|
see document ‘Overview gate types’
|
see document ‘Overview gate types’
|
see document ‘Overview gate types’
|
|---|---|---|---|---|---|---|---|
|
EH 4000/17 x 40/ 5/ 0/RT /0
|
|
17
|
40
|
0
|
RT
|
0.6 - 1.5
|
No
|
|
EH 4000/17 x 50/ 5/ 0/RT /0
|
|
17
|
50
|
0
|
RT
|
0.6 - 1.5
|
No
|
|
EH 4000/17 x 60/ 5/ 0/RT /0
|
|
17
|
60
|
0
|
RT
|
0.6 - 1.5
|
No
|
|
EH 4000/17 x 70/ 5/ 0/RT /0
|
|
17
|
70
|
0
|
RT
|
0.6 - 1.5
|
No
|
|
EH 4000/17 x 80/ 5/ 0/RT /0
|
|
17
|
80
|
0
|
RT
|
0.6 - 1.5
|
No
|
|
EH 4000/17 x 90/ 5/ 0/RT /0
|
|
17
|
90
|
0
|
RT
|
0.6 - 1.5
|
No
|
|
EH 4000/17 x 100/ 5/ 0/RT /0
|
|
17
|
100
|
0
|
RT
|
0.6 - 1.5
|
No
|
|
EH 4000/17 x 110/ 5/ 0/RT /0
|
|
17
|
110
|
0
|
RT
|
0.6 - 1.5
|
No
|
|
EH 4000/17 x 120/ 5/ 0/RT /0
|
|
17
|
120
|
0
|
RT
|
0.6 - 1.5
|
No
|
|
EH 4000/17 x 130/ 5/ 0/RT /0
|
|
17
|
130
|
0
|
RT
|
0.6 - 1.5
|
No
|
|
EH 4000/17 x 140/ 5/ 0/RT /0
|
|
17
|
140
|
0
|
RT
|
0.6 - 1.5
|
No
|
|
EH 4000/17 x 150/ 5/ 0/RT /0
|
|
17
|
150
|
0
|
RT
|
0.6 - 1.5
|
No
|
|
EH 4000/17 x 160/ 5/ 0/RT /0
|
|
17
|
160
|
0
|
RT
|
0.6 - 1.5
|
No
|
|
EH 4000/17 x 40/ 5/16/RT /0
|
|
17
|
40
|
16
|
RT
|
0.6 - 1.5
|
No
|
|
EH 4000/17 x 50/ 5/16/RT /0
|
|
17
|
50
|
16
|
RT
|
0.6 - 1.5
|
No
|
|
EH 4000/17 x 60/ 5/16/RT /0
|
|
17
|
60
|
16
|
RT
|
0.6 - 1.5
|
No
|
|
EH 4000/17 x 70/ 5/16/RT /0
|
|
17
|
70
|
16
|
RT
|
0.6 - 1.5
|
No
|
|
EH 4000/17 x 80/ 5/16/RT /0
|
|
17
|
80
|
16
|
RT
|
0.6 - 1.5
|
No
|
|
EH 4000/17 x 90/ 5/16/RT /0
|
|
17
|
90
|
16
|
RT
|
0.6 - 1.5
|
No
|
|
EH 4000/17 x 100/ 5/16/RT /0
|
|
17
|
100
|
16
|
RT
|
0.6 - 1.5
|
No
|
|
EH 4000/17 x 110/ 5/16/RT /0
|
|
17
|
110
|
16
|
RT
|
0.6 - 1.5
|
No
|
|
EH 4000/17 x 120/ 5/16/RT /0
|
|
17
|
120
|
16
|
RT
|
0.6 - 1.5
|
No
|
|
EH 4000/17 x 130/ 5/16/RT /0
|
|
17
|
130
|
16
|
RT
|
0.6 - 1.5
|
No
|
|
EH 4000/17 x 140/ 5/16/RT /0
|
|
17
|
140
|
16
|
RT
|
0.6 - 1.5
|
No
|
|
EH 4000/17 x 150/ 5/16/RT /0
|
|
17
|
150
|
16
|
RT
|
0.6 - 1.5
|
No
|
|
EH 4000/17 x 160/ 5/16/RT /0
|
|
17
|
160
|
16
|
RT
|
0.6 - 1.5
|
No
|
|
EH 4000/17 x 40/ 5/40/RT /0
|
|
17
|
40
|
40
|
RT
|
0.6 - 1.5
|
No
|
|
EH 4000/17 x 50/ 5/40/RT /0
|
|
17
|
50
|
40
|
RT
|
0.6 - 1.5
|
No
|
|
EH 4000/17 x 60/ 5/40/RT /0
|
|
17
|
60
|
40
|
RT
|
0.6 - 1.5
|
No
|
|
EH 4000/17 x 70/ 5/40/RT /0
|
|
17
|
70
|
40
|
RT
|
0.6 - 1.5
|
No
|
Details
Product description
The machine nozzle transfers the plastic melt directly to the single nozzle. This enables you to transfer the precisely tempered melt to your injection mould at the lowest possible costs and with minimal labour. The characteristics of the smartFILL nozzle series, such as their melt channel geometry and innovative heating technology, make it possible to process almost all types of plastic. Even engineering plastics with extremely high processing temperatures can be processed with the smartFILL.
Documents
Data sheet EH 4000
pdf
Overview gate types RT
pdf
User manual smartFILL EH 4000
pdf
Electric Wiring
pdf
Accessories
Recommended for you