Items 34

ADP
Number of zones
Pin assignment
Number of contacts / Plug
CEE mains connection [A]
Maximum Output [kW]
L
B
H
Weight [kg]
Digital inputs/outputs
RH 1000/ 6/D024/ 7/001/16BQ/ -/ 16/ 3
6
MEU
16BQ/ -
16
11
260
390
400
21
2 / 1
RH 1000/ 6/D024/ 7/001/24BQ/ -/ 16/ 3
6
MEU
24BQ/ -
16
11
260
390
400
21
2 / 1
RH 1000/ 12/D024/ 7/001/16BQ/ -/ 32/ 3
12
MEU
16BQ/ -
32
22
260
390
400
22
2 / 1
RH 1000/ 12/D024/ 7/001/24BQ/ -/ 32/ 3
12
MEU
24BQ/ -
32
22
260
390
400
22
2 / 1
RH 1000/ 18/D024/ 7/001/16BQ/ -/ 63/ 3
18
MEU
16BQ/ -
63
43
260
390
400
23
2 / 1
RH 1000/ 18/D024/ 7/001/24BQ/ -/ 63/ 3
18
MEU
24BQ/ -
63
43
260
390
400
23
2 / 1
RH 1000/ 24/D024/ 7/001/24BQ/ -/ 63/ 3
24
MEU
24BQ/ -
63
43
260
390
400
24
2 / 1
RH 1000/ 30/D048/ 7/001/24BQ/ -/ 63/ 3
30
MEU
24BQ/ -
63
43
450
390
400
30
2 / 1
RH 1000/ 36/D048/ 7/001/24BQ/ -/ 63/ 3
36
MEU
24BQ/ -
63
43
450
390
400
32
2 / 1
RH 1000/ 42/D048/ 7/001/24BQ/ -/ 63/ 3
42
MEU
24BQ/ -
63
43
450
390
400
32
2 / 1
RH 1000/ 48/D048/ 7/001/24BQ/ -/ 63/ 3
48
MEU
24BQ/ -
63
43
450
390
400
34
2 / 1
RH 1000/ 6/D024/ 7/121/16BQ/ -/ 16/ 3
6
121
16BQ/ -
16
11
260
390
400
21
2 / 1
RH 1000/ 6/D024/ 7/121/24BQ/ -/ 16/ 3
6
121
24BQ/ -
16
11
260
390
400
21
2 / 1
RH 1000/ 12/D024/ 7/121/16BQ/ -/ 32/ 3
12
121
16BQ/ -
32
22
260
390
400
22
2 / 1
RH 1000/ 12/D024/ 7/121/24BQ/ -/ 32/ 3
12
121
24BQ/ -
32
22
260
390
400
22
2 / 1
RH 1000/ 18/D024/ 7/121/16BQ/ -/ 63/ 3
18
121
16BQ/ -
63
43
260
390
400
23
2 / 1
RH 1000/ 18/D024/ 7/121/24BQ/ -/ 63/ 3
18
121
24BQ/ -
63
43
260
390
400
23
2 / 1
RH 1000/ 24/D024/ 7/121/24BQ/ -/ 63/ 3
24
121
24BQ/ -
63
43
260
390
400
24
2 / 1
RH 1000/ 30/D048/ 7/121/24BQ/ -/ 63/ 3
30
121
24BQ/ -
63
43
450
390
400
30
2 / 1
RH 1000/ 36/D048/ 7/121/24BQ/ -/ 63/ 3
36
121
24BQ/ -
63
43
450
390
400
32
2 / 1
RH 1000/ 42/D048/ 7/121/24BQ/ -/ 63/ 3
42
121
24BQ/ -
63
43
450
390
400
35
2 / 1
RH 1000/ 48/D048/ 7/121/24BQ/ -/ 63/ 3
48
121
24BQ/ -
63
43
450
390
400
34
2 / 1
RH 1000/ 6/D024/ 7/522/16BQ/16BQ/ 16/ 3
6
522
16BQ/16BQ
16
11
260
390
400
21
2 / 1
RH 1000/ 6/D024/ 7/522/24BQ/24BQ/ 16/ 3
6
522
24BQ/24BQ
16
11
260
390
400
21
2 / 1
RH 1000/ 12/D024/ 7/522/16BQ/16BQ/ 32/ 3
12
522
16BQ/16BQ
32
22
260
390
400
22
2 / 1
RH 1000/ 12/D024/ 7/522/24BQ/24BQ/ 32/ 3
12
522
24BQ/24BQ
32
22
260
390
400
22
2 / 1
RH 1000/ 18/D048/ 7/522/16BQ/16BQ/ 63/ 3
18
522
16BQ/16BQ
63
43
260
390
400
23
2 / 1
RH 1000/ 18/D024/ 7/522/24BQ/24BQ/ 63/ 3
18
522
24BQ/24BQ
63
43
260
390
400
23
2 / 1
RH 1000/ 24/D024/ 7/522/24BQ/24BQ/ 63/ 3
24
522
24BQ/24BQ
63
43
260
390
400
24
2 / 1
RH 1000/ 48/D048/ 7/522/24BQ/24BQ/ 63/ 3
48
522
24BQ/24BQ
63
43
450
390
400
34
2 / 1

Details

Product description

  • Highest process security and reliable temperature regulation through state-of-the-art hardware and software components
  • Ergonomic and intuitive operation with multi-touch screen
  • Compact design for minimal space requirements
  • High-end features such as intelligent power regulation, MoldCheck, and much more

Innovative, intelligent and intuitive

Combining the highest control performance with a compact design, the hot runner controller profiTEMP+ impresses with cutting-edge technology and optimised control mode, making it ideal for even the most demanding applications.

Key benefits at a glance:

  • Setup Assistant: enables quick and user-friendly commissioning of new moulds through guided settings.
  • High-precision & automatic control: ensures optimal part quality even in demanding applications thanks to self-learning algorithms.
  • Intelligent mould inspection (MoldCheck): enhances operational safety by detecting wiring mistakes in sensor and heating circuits at an early stage.

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart