E 2711
Socket housing with double locking latch
Items 7
|
|
ADP
|
h
|
Poles
|
Type: connector type E 2700, E 2702
|
b
|
l
|
M: thread available on one or both sides
|
b1
|
h1
|
l1
|
b4
|
l4
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 2711/82/32A
|
|
82
|
32
|
A
|
57
|
106
|
2x M32x1.5
|
46
|
4
|
94
|
69
|
8
|
|
E 2711/54/10B
|
|
54
|
10
|
B
|
52
|
94
|
1x M25x1.5
|
40
|
4
|
82
|
56
|
12
|
|
E 2711/81/10B
|
|
81
|
10
|
B
|
57
|
94
|
2x M25x1.5
|
45
|
4
|
82
|
56
|
12
|
|
E 2711/56/16B
|
|
56
|
16
|
B
|
57
|
117
|
1x M25x1.5
|
45
|
4
|
105
|
56
|
12
|
|
E 2711/81/16B
|
|
81
|
16
|
B
|
57
|
117
|
2x M25x1.5
|
45
|
4
|
105
|
56
|
11
|
|
E 2711/56/24B
|
|
56
|
24
|
B
|
57
|
144
|
1x M25x1.5
|
45
|
4
|
132
|
56
|
12
|
|
E 2711/81/24B
|
|
81
|
24
|
B
|
57
|
144
|
2x M32x1.5
|
45
|
4
|
132
|
56
|
11
|
Details
Product description
- Maximum temperature: 125 °C
Material
- Powder coated die-cast aluminium