E 2702
Male insert with threaded connection
Items 9
|
|
ADP
|
Poles
|
Type
|
b
|
h
|
l
|
b1
|
h1
|
l1
|
|---|---|---|---|---|---|---|---|---|---|
|
E 2702/ 3A
|
|
3
|
A
|
21
|
27
|
21
|
- | - | - |
|
E 2702/ 4A
|
|
4
|
A
|
21
|
28
|
21
|
- | - | - |
|
E 2702/10A
|
|
10
|
A
|
23
|
33
|
56
|
16
|
18.4
|
49.5
|
|
E 2702/16A
|
|
16
|
A
|
23
|
33
|
72.4
|
16
|
18.4
|
66
|
|
E 2702/32A
|
|
32
|
A
|
23
|
33
|
72.4
|
16
|
18.4
|
66
|
|
E 2702/ 6B
|
|
6
|
B
|
34
|
33
|
51
|
27
|
18
|
44
|
|
E 2702/10B
|
|
10
|
B
|
34
|
33
|
64
|
27
|
18
|
57
|
|
E 2702/16B
|
|
16
|
B
|
34
|
33
|
84.5
|
27
|
18
|
77.5
|
|
E 2702/24B
|
|
24
|
B
|
34
|
33
|
111
|
27
|
18
|
104
|
Details
Product description
- Maximum temperature: 125 °C
Material
- PC