HWS 650
High-pressure mechanical vice
Items 2
| |
ADP
|
Jaw width
|
R: Regulator for presetting the clamping force
|
h
|
l
|
b1
|
h1
|
l1
|
h2
|
l2
|
h3
|
l3
|
SK: clamping force [kN]
|
WH: repeatable accuracy
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
HWS 650R/125
|
|
125
|
yes
|
140
|
551
|
126
|
100
|
410
|
22
|
190
|
40
|
115
|
40
|
0.01
|
|
HWS 650R/160
|
|
160
|
yes
|
165
|
666
|
161
|
115
|
530
|
30
|
230
|
50
|
123
|
50
|
0.01
|
Details
Product description
- Version R with regulator for presetting the clamping force
- Compact and stable body from GGG-70 which maintains its total length
- Easy to clean through fully enclosed spindle and additional side window
- Accuracy of 0.01 mm in clamping repeatability
Scope of delivery
- HWS 5660 Clamping shoes (4 Pcs.)
- HWS 5670 Handle
Documents
Data sheet HWS 650
pdf
Information high-pressure mechanical vices
pdf
Information HWS 500R / HWS 600R / HWS 650R
pdf
Accessories
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you