HWS 500
High-pressure machine vice, mechanical
Items 2
|
|
ADP
|
Jaw width
|
R: Regulator for presetting the clamping force
|
h
|
l
|
b1
|
h1
|
l1
|
b2
|
h2
|
l2
|
SK: clamping force [kN]
|
WH: repeatable accuracy
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
HWS 500R/125
|
|
125
|
yes
|
107.5
|
507-718
|
197
|
65
|
425
|
155
|
42.5
|
45
|
40
|
0.01
|
|
HWS 500R/160
|
|
160
|
yes
|
130.5
|
594-902
|
252
|
80
|
570
|
200
|
50.5
|
85
|
50
|
0.01
|
Details
Product description
- Version R with regulator for presetting the clamping force
- 100% utilisation of the clamping force through centrally positioned spindle with mechanical high-pressure amplifier
- High stability through monoblock body from GGG-70 ductile cast iron
- Highest precision through hardened and ground slides
- Accuracy of 0.01 mm in clamping repeatability
Scope of delivery
- HWS 5602 Clamping jaws (2 pcs.)
- HWS 5670 Handle
Documents
Data sheet HWS 500
pdf
Information high-pressure mechanical vices
pdf
Information HWS 500R / HWS 600R / HWS 650R
pdf
Accessories
Recommended for you