Items 6

ADP
d2
l2
l1
d1
d3
E 1145/24 -12/17
24
12
17
38
41
E 1145/24 -17/22
24
17
22
38
41
E 1145/36 -17/22
36
17
22
54
58
E 1145/36 -22/27
36
22
27
54
58
E 1145/48 -22/27
48
22
27
68
73
E 1145/48 -27/36
48
27
36
68
73

Details

Product description

  • Maximum temperature: 180 °C
  • Unlimited stroke length

Advantages

  • Matched to our ejector retaining plates and support pillars with guide diameter
  • Space-saving combination with optimal running characteristics
  • Unlimited stroke lengths, high load capacity
  • Unlimited ejector stroke despite the very compact design

Material

  • 1.3505 ≈62 HRC / 2.0598

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart