Items 23

ADP
d
l
l1
d3
l3
WZB 10253/ 2,6
2.6
62
20
6
36
WZB 10253/ 2,9
2.9
62
20
6
36
WZB 10253/ 3
3
62
20
6
36
WZB 10253/ 3,4
3.4
62
20
6
36
WZB 10253/ 3,9
3.9
66
24
6
36
WZB 10253/ 4
4
66
24
6
36
WZB 10253/ 4,3
4.3
66
24
6
36
WZB 10253/ 4,9
4.9
66
28
6
36
WZB 10253/ 5
5
66
28
6
36
WZB 10253/ 5,1
5.1
66
28
6
36
WZB 10253/ 5,6
5.6
66
28
6
36
WZB 10253/ 5,9
5.9
66
28
6
36
WZB 10253/ 6
6
66
28
6
36
WZB 10253/ 6,9
6.9
79
34
8
36
WZB 10253/ 7,1
7.1
79
41
8
36
WZB 10253/ 7,9
7.9
79
41
8
36
WZB 10253/ 8
8
79
41
8
36
WZB 10253/ 8,6
8.6
89
47
10
40
WZB 10253/ 9,1
9.1
89
47
10
40
WZB 10253/ 9,9
9.9
89
47
10
40
WZB 10253/10
10
89
47
10
40
WZB 10253/10,4
10.4
102
55
12
45
WZB 10253/12
12
102
55
12
45

Application

Application
P

Suitable

Steel and high-alloy steel

M

Not suitable

Stainless steel

K

Suitable

Grey cast iron, ductile cast iron and malleable iron

N

Not suitable

Aluminium and other non-ferrous metals

S

Not suitable

Special, super and titanium alloys

H

Perfectly suited

Hardened steel and chilled cast iron

Suitable

Steel and high-alloy steel

Not suitable

Stainless steel

Suitable

Grey cast iron, ductile cast iron and malleable iron

Not suitable

Aluminium and other non-ferrous metals

Not suitable

Special, super and titanium alloys

Perfectly suited

Hardened steel and chilled cast iron

  • Perfectly suited
  • Suitable
  • Not suitable

Cutting data calculator

Just a few clicks to the optimal cutting parameters for your tool!

To the calculator

Details

Product description

  • High stability
  • Optimal chip-breaking and short chips
  • For hardened materials up to 63 HRC

Material

  • Solid carbide, TiAlN multi-layer coated

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart