Items 32

ADP
d
l
T max.
l1
d3
l3
WZB 12222/ 2,5
2.5
38
8
12
3
36
WZB 12222/ 2,6
2.6
38
8
12
3
36
WZB 12222/ 2,8
2.8
38
10
12
3
36
WZB 12222/ 2,9
2.9
38
10
12
3
36
WZB 12222/ 3
3
62
16
20
6
36
WZB 12222/ 3,3
3.3
62
15
20
6
36
WZB 12222/ 3,4
3.4
62
15
20
6
36
WZB 12222/ 3,5
3.5
62
15
20
6
36
WZB 12222/ 3,9
3.9
66
18
24
6
36
WZB 12222/ 4
4
66
18
24
6
36
WZB 12222/ 4,2
4.2
66
18
24
6
36
WZB 12222/ 4,3
4.3
66
18
24
6
36
WZB 12222/ 4,5
4.5
66
17
24
6
36
WZB 12222/ 4,65
4.65
66
17
24
6
36
WZB 12222/ 5
5
66
21
28
6
36
WZB 12222/ 5,1
5.1
66
20
28
6
36
WZB 12222/ 5,2
5.2
66
20
28
6
36
WZB 12222/ 5,5
5.5
66
20
28
6
36
WZB 12222/ 5,8
5.8
66
20
28
6
36
WZB 12222/ 6
6
66
19
28
6
36
WZB 12222/ 6,8
6.8
79
24
34
8
36
WZB 12222/ 7
7
79
24
34
8
36
WZB 12222/ 8
8
79
29
41
8
36
WZB 12222/ 8,5
8.5
89
34
47
10
40
WZB 12222/ 8,6
8.6
89
34
47
10
40
WZB 12222/ 9
9
89
34
47
10
40
WZB 12222/10
10
89
32
47
10
40
WZB 12222/10,2
10.2
102
40
55
12
45
WZB 12222/10,5
10.5
102
39
55
12
45
WZB 12222/11,8
11.8
102
37
55
12
45

Application

Application
P

Perfectly suited

Steel and high-alloy steel

M

Suitable

Stainless steel

K

Perfectly suited

Grey cast iron, ductile cast iron and malleable iron

N

Suitable

Aluminium and other non-ferrous metals

S

Suitable

Special, super and titanium alloys

H

Suitable

Hardened steel and chilled cast iron

Perfectly suited

Steel and high-alloy steel

Suitable

Stainless steel

Perfectly suited

Grey cast iron, ductile cast iron and malleable iron

Suitable

Aluminium and other non-ferrous metals

Suitable

Special, super and titanium alloys

Suitable

Hardened steel and chilled cast iron

  • Perfectly suited
  • Suitable
  • Not suitable

Cutting data calculator

Just a few clicks to the optimal cutting parameters for your tool!

To the calculator

Details

Product description

  • High-performance drill with parabolic slot profile
  • Can be used as pilot hole or core hole drill

Material

  • Solid carbide, TiAlN multi-layer coated

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.