WZB 12224
Solid carbide drill with inner coolant supply, 5xd
Items 86
|
|
ADP
|
d
|
l
|
T max.
|
l1
|
d3
|
l3
|
|---|---|---|---|---|---|---|---|
|
WZB 12224/ 3
|
|
3
|
66
|
24
|
28
|
6
|
36
|
|
WZB 12224/ 3,1
|
|
3.1
|
66
|
23
|
28
|
6
|
36
|
|
WZB 12224/ 3,2
|
|
3.2
|
66
|
23
|
28
|
6
|
36
|
|
WZB 12224/ 3,3
|
|
3.3
|
66
|
23
|
28
|
6
|
36
|
|
WZB 12224/ 3,4
|
|
3.4
|
66
|
23
|
28
|
6
|
36
|
|
WZB 12224/ 3,5
|
|
3.5
|
66
|
23
|
28
|
6
|
36
|
|
WZB 12224/ 3,6
|
|
3.6
|
66
|
23
|
28
|
6
|
36
|
|
WZB 12224/ 3,7
|
|
3.7
|
66
|
23
|
28
|
6
|
36
|
|
WZB 12224/ 3,8
|
|
3.8
|
74
|
30
|
36
|
6
|
36
|
|
WZB 12224/ 3,9
|
|
3.9
|
74
|
30
|
36
|
6
|
36
|
|
WZB 12224/ 4
|
|
4
|
74
|
30
|
36
|
6
|
36
|
|
WZB 12224/ 4,1
|
|
4.1
|
74
|
30
|
36
|
6
|
36
|
|
WZB 12224/ 4,2
|
|
4.2
|
74
|
30
|
36
|
6
|
36
|
|
WZB 12224/ 4,3
|
|
4.3
|
74
|
30
|
36
|
6
|
36
|
|
WZB 12224/ 4,4
|
|
4.4
|
74
|
29
|
36
|
6
|
36
|
|
WZB 12224/ 4,5
|
|
4.5
|
74
|
29
|
36
|
6
|
36
|
|
WZB 12224/ 4,6
|
|
4.6
|
74
|
29
|
36
|
6
|
36
|
|
WZB 12224/ 4,8
|
|
4.8
|
82
|
37
|
44
|
6
|
36
|
|
WZB 12224/ 4,9
|
|
4.9
|
82
|
37
|
44
|
6
|
36
|
|
WZB 12224/ 5
|
|
5
|
82
|
37
|
44
|
6
|
36
|
|
WZB 12224/ 5,1
|
|
5.1
|
82
|
36
|
44
|
6
|
36
|
|
WZB 12224/ 5,2
|
|
5.2
|
82
|
36
|
44
|
6
|
36
|
|
WZB 12224/ 5,3
|
|
5.3
|
82
|
36
|
44
|
6
|
36
|
|
WZB 12224/ 5,5
|
|
5.5
|
82
|
36
|
44
|
6
|
36
|
|
WZB 12224/ 5,55
|
|
5.55
|
82
|
36
|
44
|
6
|
36
|
|
WZB 12224/ 5,6
|
|
5.6
|
82
|
36
|
44
|
6
|
36
|
|
WZB 12224/ 5,8
|
|
5.8
|
82
|
35
|
44
|
6
|
36
|
|
WZB 12224/ 5,9
|
|
5.9
|
82
|
35
|
44
|
6
|
36
|
|
WZB 12224/ 6
|
|
6
|
82
|
35
|
44
|
6
|
36
|
|
WZB 12224/ 6,1
|
|
6.1
|
91
|
44
|
53
|
8
|
36
|
Application
|
Perfectly suited Steel and high-alloy steel |
Suitable Stainless steel |
Perfectly suited Grey cast iron, ductile cast iron and malleable iron |
Suitable Aluminium and other non-ferrous metals |
Suitable Special, super and titanium alloys |
Suitable Hardened steel and chilled cast iron |
|---|---|---|---|---|---|
|
Perfectly suited Steel and high-alloy steel |
Suitable Stainless steel |
Perfectly suited Grey cast iron, ductile cast iron and malleable iron |
Suitable Aluminium and other non-ferrous metals |
Suitable Special, super and titanium alloys |
Suitable Hardened steel and chilled cast iron |
- Perfectly suited
- Suitable
-
Not suitable
Details
Product description
- Can be used as pilot hole or core hole drill
- High-performance drill with parabolic slot profile
Material
- Solid carbide, TiAlN multi-layer coated
Documents
Recommended for you