E 6750
Cavity pressure sensor, indirect
Items 2
|
|
ADP
|
Diameter
|
l2
|
h1
|
l1
|
l3
|
|---|---|---|---|---|---|---|
|
E 6750/3,5/ 600
|
|
3.5
|
600
|
4.7
|
6.2
|
- |
|
E 6750/6,0
|
|
6
|
- |
6
|
13.4
|
14
|
Details
Product description
- Includes certificate of calibration
- E 6770 included in the delivery
- E 6750/3,5/600: max. operating temperature = 200 °C
- E 6750/6,0: max. operating temperature = 150 °C
Material
- 1.4301
Documents
Data sheet E 6750
pdf
Installation guide E 6750
pdf
Information cavity pressure sensors
pdf
Selection guide for cavity pressure sensors
pdf
Accessories
Recommended for you