Items 18

ADP
Shape
d1
l1
Pcs./PU
l
d3
V 72225/ A1/3,0x14,0/Set-3 meu-simple-table-cell__cell-product-img
Cylinder
3
14
3
38
3
V 72225/ A2/3,0x14,0/Set-3 meu-simple-table-cell__cell-product-img
Cylinder, cross lines
3
14
3
38
3
V 72225/ A3/3,0x14,0/Set-3 meu-simple-table-cell__cell-product-img
Cylinder, ball nose
3
14
3
38
3
V 72225/ G1/3,0x12,0/Set-3 meu-simple-table-cell__cell-product-img
Cone
3
12
3
38
3
V 72225/ G3/3,0x12,0/Set-3 meu-simple-table-cell__cell-product-img
Cone, pointed nose
3
12
3
38
3
V 72225/ J1/3,0/Set-3 meu-simple-table-cell__cell-product-img
Ball
3
-
3
38
3
V 72225/ L1/3,0x12,0/Set-3 meu-simple-table-cell__cell-product-img
Tree pointed nose
3
12
3
38
3
V 72225/ L2/3,0x12,0/Set-3 meu-simple-table-cell__cell-product-img
Tree, ball nose
3
12
3
38
3
V 72225/ M4/3,0x6,0/Set-3 meu-simple-table-cell__cell-product-img
Drop
3
6
3
38
3
V 72225/ A1/3,0x14,0 meu-simple-table-cell__cell-product-img
Cylinder
3
14
1
38
3
V 72225/ A2/3,0x14,0 meu-simple-table-cell__cell-product-img
Cylinder, cross lines
3
14
1
38
3
V 72225/ A3/3,0x14,0 meu-simple-table-cell__cell-product-img
Cylinder, ball nose
3
14
1
38
3
V 72225/ G1/3,0x12,0 meu-simple-table-cell__cell-product-img
Cone
3
12
1
38
3
V 72225/ G3/3,0x12,0 meu-simple-table-cell__cell-product-img
Cone, pointed nose
3
12
1
38
3
V 72225/ J1/3,0 meu-simple-table-cell__cell-product-img
Ball
3
-
1
38
3
V 72225/ L1/3,0x12,0 meu-simple-table-cell__cell-product-img
Tree pointed nose
3
12
1
38
3
V 72225/ L2/3,0x12,0 meu-simple-table-cell__cell-product-img
Tree, ball nose
3
12
1
38
3
V 72225/ M4/3,0x6,0 meu-simple-table-cell__cell-product-img
Drop
3
6
1
38
3

Details

Product description

  • Shank ø3 mm
  • Also for hardened materials
  • High surface quality
  • For pre-toughened and hardened steel up to 55 HRC

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart