V 72226
Solid carbide mini rotary burr, fine cut, shank ø 3
Items 26
|
|
ADP
|
Shape
|
Diameter
|
l1
|
Pieces per packing unit
|
l
|
d3
|
|---|---|---|---|---|---|---|---|
|
V 72226/ A1/ 2,0x10,0/Set-3
|
|
Cylinder
|
2
|
10
|
3
|
38
|
3
|
|
V 72226/ A1/ 3,0x14,0/Set-3
|
|
Cylinder
|
3
|
14
|
3
|
38
|
3
|
|
V 72226/ A2/ 2,0x10,0/Set-3
|
|
Cylinder, cross lines
|
2
|
10
|
3
|
38
|
3
|
|
V 72226/ A2/ 3,0x14,0/Set-3
|
|
Cylinder, cross lines
|
3
|
14
|
3
|
38
|
3
|
|
V 72226/ A3/ 3,0x14,0/Set-3
|
|
Cylinder, ball nose
|
3
|
14
|
3
|
38
|
3
|
|
V 72226/ E1/ 3,0x 3,0/Set-3
|
|
Inverted cone
|
3
|
3
|
3
|
38
|
3
|
|
V 72226/ E2/ 3,0x 3,0/Set-3
|
|
Inverted cone
|
3
|
3
|
3
|
38
|
3
|
|
V 72226/ G3/ 3,0x12,0/Set-3
|
|
Cone, pointed nose
|
3
|
12
|
3
|
38
|
3
|
|
V 72226/ J1/ 2,5/Set-3
|
|
Ball
|
2.5
|
- |
3
|
38
|
3
|
|
V 72226/ J1/ 3,0/Set-3
|
|
Ball
|
3
|
- |
3
|
38
|
3
|
|
V 72226/ L1/ 3,0x12,0/Set-3
|
|
Tree pointed nose
|
3
|
12
|
3
|
38
|
3
|
|
V 72226/ L2/ 3,0x12,0/Set-3
|
|
Tree, ball nose
|
3
|
12
|
3
|
38
|
3
|
|
V 72226/M4/ 3,0x 6,0/Set-3
|
|
Drop
|
3
|
6
|
3
|
38
|
3
|
|
V 72226/ A1/ 2,0x10,0
|
|
Cylinder
|
2
|
10
|
1
|
38
|
3
|
|
V 72226/ A1/ 3,0x14,0
|
|
Cylinder
|
3
|
14
|
1
|
38
|
3
|
|
V 72226/ A2/ 2,0x10,0
|
|
Cylinder, cross lines
|
2
|
10
|
1
|
38
|
3
|
|
V 72226/ A2/ 3,0x14,0
|
|
Cylinder, cross lines
|
3
|
14
|
1
|
38
|
3
|
|
V 72226/ A3/ 3,0x14,0
|
|
Cylinder, ball nose
|
3
|
14
|
1
|
38
|
3
|
|
V 72226/ E1/ 3,0x 3,0
|
|
Inverted cone
|
3
|
3
|
1
|
38
|
3
|
|
V 72226/ E2/ 3,0x 3,0
|
|
Inverted cone
|
3
|
3
|
1
|
38
|
3
|
|
V 72226/ G3/ 3,0x12,0
|
|
Cone, pointed nose
|
3
|
12
|
1
|
38
|
3
|
|
V 72226/ J1/ 2,5
|
|
Ball
|
2.5
|
- |
1
|
38
|
3
|
|
V 72226/ J1/ 3,0
|
|
Ball
|
3
|
- |
1
|
38
|
3
|
|
V 72226/ L1/ 3,0x12,0
|
|
Tree pointed nose
|
3
|
12
|
1
|
38
|
3
|
|
V 72226/ L2/ 3,0x12,0
|
|
Tree, ball nose
|
3
|
12
|
1
|
38
|
3
|
|
V 72226/M4/ 3,0x 6,0
|
|
Drop
|
3
|
6
|
1
|
38
|
3
|
Details
Product description
- Shank ø3 mm
- For pre-toughened and hardened steel < 54 HRC and for chrome steel
Recommended for you