V 72422
Aluminium oxide mounted points, medium bond, shank Ø 3
Items 22
|
|
ADP
|
Shape
|
d1
|
l1
|
Grit
|
d3
|
Pieces per packing unit
|
|---|---|---|---|---|---|---|---|
|
V 72422/ A1/ 2x 5/120
|
|
Cylinder
|
2
|
5
|
120
|
3
|
10
|
|
V 72422/ A1/ 3x 6/100
|
|
Cylinder
|
3
|
6
|
100
|
3
|
10
|
|
V 72422/ A1/ 4x 8/ 80
|
|
Cylinder
|
4
|
8
|
80
|
3
|
10
|
|
V 72422/ A1/ 6x10/ 60
|
|
Cylinder
|
6
|
10
|
60
|
3
|
10
|
|
V 72422/ A1/ 8x16/ 60
|
|
Cylinder
|
8
|
16
|
60
|
3
|
10
|
|
V 72422/ A1/10x13/ 60
|
|
Cylinder
|
10
|
13
|
60
|
3
|
10
|
|
V 72422/ C1/ 8x 2/100
|
|
Wheel
|
8
|
2
|
100
|
3
|
10
|
|
V 72422/ C1/13x 3/ 80
|
|
Wheel
|
13
|
3
|
80
|
3
|
10
|
|
V 72422/ C1/16x 4/ 60
|
|
Wheel
|
16
|
4
|
60
|
3
|
10
|
|
V 72422/ C3/ 8x 2/100
|
|
Lens
|
8
|
2
|
100
|
3
|
10
|
|
V 72422/ G1/ 6x11/ 80
|
|
Cone
|
6
|
11
|
80
|
3
|
10
|
|
V 72422/ G2/ 3x 6/100
|
|
Truncated cone
|
3
|
6
|
100
|
3
|
10
|
|
V 72422/ G2/ 4x10/100
|
|
Truncated cone
|
4
|
10
|
100
|
3
|
10
|
|
V 72422/ J1/ 3/100
|
|
Ball
|
3
|
- |
100
|
3
|
10
|
|
V 72422/ J1/ 4/ 80
|
|
Ball
|
4
|
- |
80
|
3
|
10
|
|
V 72422/ J1/ 6/ 60
|
|
Ball
|
6
|
- |
60
|
3
|
10
|
|
V 72422/ J1/ 8/ 60
|
|
Ball
|
8
|
- |
60
|
3
|
10
|
|
V 72422/ J1/10/ 60
|
|
Ball
|
10
|
- |
60
|
3
|
10
|
|
V 72422/ J1/13/ 46
|
|
Ball
|
13
|
- |
46
|
3
|
10
|
|
V 72422/ L1/ 3x 6/100
|
|
Tree pointed nose
|
3
|
6
|
100
|
3
|
10
|
|
V 72422/ L1/ 5x10/ 80
|
|
Tree pointed nose
|
5
|
10
|
80
|
3
|
10
|
|
V 72422/ L1/ 8x16/ 60
|
|
Tree pointed nose
|
8
|
16
|
60
|
3
|
10
|
Details
Product description
- Shank ø 3 mm
- Pink aluminium oxide
- Ceramic bond, medium
- High material removal rate
- For cast steel and for alloyed and pre-toughened steel
Documents
Recommended for you