HWS 600
High-pressure mechanical vice, all surfaces ground
Items 2
| |
ADP
|
R: Regulator for presetting the clamping force
|
Jaw width
|
h
|
l
|
b1
|
h1
|
l1
|
h2
|
l2
|
h3
|
l3
|
l4
|
l5
|
l6
|
SK: clamping force [kN]
|
WH: repeatable accuracy
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
HWS 600R/125
|
|
yes
|
125
|
140
|
551
|
126
|
50
|
410
|
40
|
190
|
100
|
21
|
90
|
100
|
124
|
40
|
0.01
|
|
HWS 600R/160
|
|
yes
|
160
|
160
|
706
|
161
|
60
|
570
|
50
|
230
|
110
|
21
|
115
|
115
|
127
|
50
|
0.01
|
Details
Product description
- Version R with regulator for presetting the clamping force
- All surfaces ground with a parallelism of 0.02 mm, therefore ideal for horizontal and vertical machining
- Compact and stable monoblock body from GGG-70 which maintains its total length
- Easy to clean through fully enclosed spindle and additional side window
- Accuracy of 0.01 mm in clamping repeatability
Scope of delivery
- HWS 5602 Clamping jaws (2 pcs.)
- HWS 5660 Clamping shoes (4 Pcs.)
- HWS 5670 Handle
Documents
Data sheet HWS 600
pdf
Information high-pressure mechanical vices
pdf
Information HWS 500R / HWS 600R / HWS 650R
pdf
Accessories
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you