商品 6

ADP
l
h
d1
定位销 ø
EH 6500/50 x 50/ 70
50
70
6
3 / 5
EH 6500/60 x 60/ 85
60
85
8
6 / 8
EH 6500/60 x 60/100
60
100
8
6 / 8
EH 6500/65 x 65/ 70
65
70
8
3 / 5
EH 6500/95 x 95/ 90
95
90
8
6 / 8
EH 6500/95 x 95/100
95
100
8
6 / 8

详情

Product description

  • Precise pin positioning via vernier scale
  • Subsequent adjustments ‘outside’ of the mould (e.g. shortening the pin) are not necessary
  • Fast pin position adjustment without opening the piston chamber
  • Pin can be decoupled, which makes servicing easier
  • Subsequent cooling of the operating unit
    – Process temperature/hot runner < 300 °C – no subsequent cooling necessary
    – Process temperature/hot runner > 300 °C – subsequent cooling of the operating unit necessary
    The temperature regulation must remain in function for another 15 min.
  • Cooling plate can be rotated to the unit (0/90/180/270 degrees)

定义产品

选择所需的属性,将商品添加到购物车。

对产品有疑问吗?

请登录您的账户或注册,以便向我们的专家提问。

商店选择

购物车预览

CAD 预览

您的购物车为空。
净额共计
至购物车
配置器加载时间超出预期。
请检查您的网络连接,然后重试。

重要提示

您要配置的项目属于。调整后,请独立核查所有面板与组件的技术兼容性。