商品 1

ADP
内容
包装
VCM 20/ 1/400
400ml
Aerosol can

详情

产品描述

For residue-free and pore-deep cleaning of metallic surfaces. Eliminates grease, oil, resin, wax and dirt remains. Removes minor paint and condensate residues from the split face.

Advantages

  • Cleans fast and effectively
  • Residue-free evaporation
  • Guarantees immaculate surfaces
  • K1 and K3 registered

Application

Shake can well before use. Check compatibility of paints and plastics.

特性

特性
值
测试流程
颜色
值:
transparent
测试流程:
DIN ISO 2049
Basis
值:
organic solvent
测试流程:
     
Density
值:
0.76 g/cm³
测试流程:
DIN 51 757
Flashpoint
值:
< -20 °C
测试流程:
DIN EN ISO 2592

定义产品

选择所需的属性,将商品添加到购物车。

VCM 20/ 1/400 高性能通用型清洗剂 产品单个图像

VCM 20/ 1/400

高性能通用型清洗剂

件
您不能订购少于1 件件的此商品。 您不能订购多于10000 件件。 数量设置为‘0’,因此该商品将不包括在下一步中。
现货供应