商品 1

ADP
内容
包装
VPG 70 FD/ 1/400
400ml
Aerosol can

详情

产品描述

Anti-corrosive for preserving cavities in injection moulds and other metallic surfaces in the food processing industry.

Advantages

  • Excellent corrosion protection
  • Protective substance inside the mould disappears after a few shots
  • Highly water-repellent
  • Non-spreading
  • NSF-H1 registered

Application

Clean and degrease spraying point thoroughly (VCM 20). Shake can well before use. Apply evenly and thinly. A thicker layer increases the corrosion protection.

特性

特性
值
测试流程
颜色
值:
transparent
测试流程:
DIN ISO 2049
最高温度
值:
70 °C
测试流程:
     
Basis
值:
grease-like anti-corrosive
测试流程:
     
Density
值:
0.79 g/cm³
测试流程:
DIN 51 757
Basis Betriebsstoffe (Filter)
值:
Grease basis
测试流程:
-

定义产品

选择所需的属性,将商品添加到购物车。

VPG 70 FD/ 1/400 H1 防锈剂 产品单个图像

VPG 70 FD/ 1/400

H1 防锈剂