商品 5

ADP
MB
TM
个/PU
L
b1
b2
b3
Tol.
重量 [g]
MSD 20000/150/F/Set-2
0-150
flat
2
235
40
16
16
+/-0,03
146
MSD 20000/150/F
0-150
flat
1
235
40
16
16
+/-0,03
146
MSD 20000/150/R
0-150
Ø 1.5 mm
1
235
40
16
16
+/-0,03
146
MSD 20000/200/F
0-200
flat
1
285
50
19
16
+/-0,03
194
MSD 20000/300
0-300
-
1
388
65
19
16
+/-0,03
275

详情

产品描述

  • Ideal for using around machinery because of protection class IP67
  • Rapid switching from mm to inches and vice versa, in any position

Scope of delivery

  • Certificate of calibration, a battery (CR2032) and a plastic case