商品 4

ADP
MB
TM
L
b1
b2
b3
Tol.
重量 [g]
MSD 20002/150/F
0-150
flat
233
40
16.5
16
+/-0,02
164
MSD 20002/150/R
0-150
Ø 1.9 mm
233
40
16.5
16
+/-0,02
164
MSD 20002/200/F
0-200
flat
290
50
20
16
+/-0,02
194
MSD 20002/300/F
0-300
flat
404
64
21.8
20
+/-0,03
345

详情

产品描述

  • Ultimate precision through Absolute Measuring System
  • With locking screw
  • Battery life: approx. 20,000 hours
  • Ideal for use in machining situations that include splashing coolant fluid

Scope of delivery

  • Certificate of inspection, a battery (SR44) and a plastic case