GESM 2011
M-Line micro motor handpiece, torque
Items 1
| |
ADP
|
P
|
Rotational speed
|
d1
|
Weight
|
cl: cable length
|
|---|---|---|---|---|---|---|
|
GESM 2011/260/30/ 6
|
|
260
|
1000 - 30000
|
6
|
416
|
1.85
|
Details
Product description
- Extremely high-torque, speed-reduced motor, perfect for coarse finishing and large tools
- Highest clamping force due to simple key clamping system for shank diameter Ø 6 mm
- Smooth operation and highest stability
- Ergonomic aluminium housing with built-in front fan against dirt and dust
- Integrated motor cooling for the longest possible duty cycle and service life
- Illuminated on/off switch conveniently located directly on the handpiece
Scope of delivery
- Collet (GESM 20125) with slotted spring pin
- Collet holder (GESM 20126) and double open ended spanner (GESM 20127)
- Motor cable
Accessories
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you