We carry out fast and precise deep hole drilling at attractive prices. The holes are drilled using single-fluted drills with internal cooling, ensuring top drilling and positional accuracy. Of course, it is also possible to equip the holes with the corresponding connection threads.
In addition, threads for plugs and eye bolts can be cut and we can engrave letters and numbers.
Meusburger as full-range supplier
Benefit from our high-quality machining combined with numerous networked services as well as from many supporting tools in order to efficiently realise your projects.
Your benefits in deep hole drilling at a glance:
- Lateral machining, either complete or partial
- Partial machining only, including connections and threads, in 10 working days on average
- Top quality and consulting
- Fast offer preparation
| Machining | Maximum machining size (mm) | Maximum weight (kg) | |||
|---|---|---|---|---|---|
| Width (B) | Length (L) | Thickness (S) | |||
![]() | Deep hole drilling | 2000 | 3000 | 450 | 4000 |