Hydraulic components

Choose quickly, design easily and order immediately: the coordinated range of standard parts offers maximum availability, high process reliability and short supply chains.

The benefits of our hydraulics range

Immediately available – no quote necessary

Order in just a few clicks – with transparent prices, high availability and without time-consuming quote requests.

Highest temperature resistance

Standard FKM seals ensure maximum process safety and reliable operation at temperatures up to 180 °C.

Everything from one source

Benefit from perfectly matched components – from hydraulic cylinders to sensors to hose lines and connections.

Efficient design

Available CAD data including installation spaces supports fast and error-free design.

At a glance

cms.image_map.image-alt
Hydraulic cylinders

We offer a perfectly coordinated range of hydraulic cylinders particularly suited for mould making. The range includes compact cylinders for attachments, compact and exclusive build-in cylinders for installation in the plate as well as locking cylinders for high injection forces.

To the product range
Build-in cylinder

Take a look at our highlight: the build-in cylinder E 7048.

To the cylinder
Accessories and maintenance

We offer a wide range of accessories and maintenance components. This includes, for example, couplers for mechanical connection, sealing sets and assembly tools to facilitate maintenance.

To the product range
Hose lines and connections

Our range includes suitable fittings, screw plugs and flat-sealing, low-leakage hydraulic couplings for the hydraulic connection of the cylinders.

To the product range

Hydraulic cylinders

We offer a perfectly coordinated range of hydraulic cylinders particularly suited for mould making. The cylinders are versatile and thanks to FKM seals can be used for temperatures up to 180 °C. A hardened piston rod and the double sealing ensure reliable, long-lasting and clean operation.

The range includes compact cylinders for attachments, compact and exclusive build-in cylinders for installation in the plate as well as locking cylinders for high injection forces. CAD data, including installation spaces, is available immediately, supporting efficient design and helping to prevent errors at an early stage.

Design efficiently

Shorten your development time with CAD data that is available immediately and perfectly documented components. Standardised solutions and integrated installation spaces reduce your design workload and free up more time for actual development work.

  • CAD data at the click of a button
  • Installation spaces already factored in
  • Reduction of design errors
  • Faster from draft to realisation

Product overview

Discover our entire hydraulics range:

36 product(s) found
36 product(s) found
E 7000 Compact cylinder with threaded port
Compact cylinder with threaded port
34 item(s)
E 7001 Compact cylinder with O-ring port
Compact cylinder with O-ring port
31 item(s)
E 7002 Compact cylinder with O-ring port on the front
Compact cylinder with O-ring port on the front
15 item(s)
E 7020 Compact cylinder for magnetic proximity sensor, with threaded port
Compact cylinder for magnetic proximity sensor, with threaded port
30 item(s)
E 7021 Compact cylinder for magnetic proximity sensor, with O-ring port
Compact cylinder for magnetic proximity sensor, with O-ring port
17 item(s)
E 7048 Build-in cylinder with flange
Build-in cylinder with flange
19 item(s)
E 7050 Threaded-body cylinder with flange
Threaded-body cylinder with flange
12 item(s)
E 7055 Locking cylinder
Locking cylinder
20 item(s)
E 7088 Adapter for locking cylinder
Adapter for locking cylinder
4 item(s)
E 7084 Coupling for hydraulic cylinder
Coupling for hydraulic cylinder
7 item(s)
E 70841 Coupling pin for hydraulic cylinder coupling
Coupling pin for hydraulic cylinder coupling
7 item(s)
E 70842 Counterpiece for coupling pin
Counterpiece for coupling pin
7 item(s)
E 7042 Seal kit for compact cylinder
Seal kit for compact cylinder
6 item(s)
E 7043 O-rings for O-ring port
O-rings for O-ring port
6 item(s)
E 7053 Seal kit for build-in cylinder
Seal kit for build-in cylinder
6 item(s)
E 7054 Seal kit for threaded-body cylinder
Seal kit for threaded-body cylinder
5 item(s)
E 70554 Seal kit for locking cylinder
Seal kit for locking cylinder
5 item(s)
E 7060 Installation tool set for hydraulic cylinders
Installation tool set for hydraulic cylinders
7 item(s)
E 6562 Magnetic proximity sensor for T-slots, including connecting lead
Magnetic proximity sensor for T-slots, including connecting lead
1 item(s)
E 65620 Magnetic proximity sensor for T-slots, with cable
Magnetic proximity sensor for T-slots, with cable
1 item(s)
E 6563 Magnetic proximity sensor for T-slots, up to 130 °C
Magnetic proximity sensor for T-slots, up to 130 °C
1 item(s)
E 6574 Logic distributor for sensors, single AND/OR
Logic distributor for sensors, single AND/OR
3 item(s)
E 65740 Logic distributor for sensors, single AND/OR
Logic distributor for sensors, single AND/OR
1 item(s)
E 6576 Logic distributor for sensors, double AND
Logic distributor for sensors, double AND
2 item(s)
E 6615 Connecting lead, female connector - M8, 3-pin
Connecting lead, female connector - M8, 3-pin
6 item(s)
E 6586 Testing device for proximity sensors
Testing device for proximity sensors
1 item(s)
E 7100 Straight screw-in socket with sealing cone EO 24°
Expanded Straight screw-in socket with sealing cone EO 24°
8 item(s)
E 7103 Hydraulic adapter, with sealing ring on both sides
Hydraulic adapter, with sealing ring on both sides
5 item(s)
E 7110 Adjustable 90° elbow fitting, with sealing cone EO 24°
Adjustable 90° elbow fitting, with sealing cone EO 24°
2 item(s)
E 7112 Adjustable T-fitting, with sealing cone EO 24°
Adjustable T-fitting, with sealing cone EO 24°
2 item(s)
E 7120 90° swivel joint with sealing cone EO 24°
90° swivel joint with sealing cone EO 24°
7 item(s)
E 71009 Straight screw-in socket, from stainless steel
Expanded Straight screw-in socket, from stainless steel
8 item(s)
E 71109 Adjustable 90° elbow fitting, from stainless steel
Adjustable 90° elbow fitting, from stainless steel
4 item(s)
E 7140 Screw plug, with collar and sealing ring, from steel
Screw plug, with collar and sealing ring, from steel
11 item(s)
E 72020 Hydraulic nipple, ISO 16028
Hydraulic nipple, ISO 16028
4 item(s)
E 72030 Hydraulic coupling, ISO 16028
Hydraulic coupling, ISO 16028
4 item(s)
36 of 36 shown

Frequently asked questions on our hydraulic components

What are hydraulic components used for in mould making?

Which hydraulic cylinders are suited for mould making?

What are the advantages of hydraulic cylinders from Meusburger?

Does Meusburger provide suitable CAD data for the design process?

What accessories are available for the hydraulic cylinders?

Are there solutions available for position monitoring?

What advantages do standard hydraulic components have to offer?

Are the hydraulic components from Meusburger available quickly?

Where can I see the prices or get a quote?
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
The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.