E 7048
Build-in cylinder with flange
Items 19
| |
ADP
|
dk
|
Stroke
|
b
|
h
|
l
|
R
|
d1
|
l1
|
b2
|
h2
|
l2
|
d3
|
d5
|
l6
|
d7
|
d8
|
l8
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 7048/16/ 8
|
|
16
|
8
|
37
|
25
|
38
|
5.5
|
10
|
5
|
27
|
15
|
11
|
23
|
21
|
27
|
M 5
|
M 6
|
12
|
|
E 7048/16/16
|
|
16
|
16
|
37
|
25
|
46
|
5.5
|
10
|
5
|
27
|
15
|
11
|
23
|
21
|
35
|
M 5
|
M 6
|
12
|
|
E 7048/16/32
|
|
16
|
32
|
37
|
25
|
62
|
5.5
|
10
|
5
|
27
|
15
|
11
|
23
|
21
|
51
|
M 5
|
M 6
|
12
|
|
E 7048/20/10
|
|
20
|
10
|
44
|
32
|
44
|
5.5
|
12
|
7
|
34
|
22
|
11
|
30
|
28
|
33
|
M 5
|
M 8
|
12
|
|
E 7048/20/20
|
|
20
|
20
|
44
|
32
|
54
|
5.5
|
12
|
7
|
34
|
22
|
11
|
30
|
28
|
43
|
M 5
|
M 8
|
12
|
|
E 7048/20/40
|
|
20
|
40
|
44
|
32
|
74
|
5.5
|
12
|
7
|
34
|
22
|
11
|
30
|
28
|
63
|
M 5
|
M 8
|
12
|
|
E 7048/25/12
|
|
25
|
12
|
52
|
38
|
48
|
7.5
|
16
|
7
|
40
|
26
|
12
|
34
|
33
|
36
|
M 6
|
M10
|
15
|
|
E 7048/25/25
|
|
25
|
25
|
52
|
38
|
61
|
7.5
|
16
|
7
|
40
|
26
|
12
|
34
|
33
|
49
|
M 6
|
M10
|
15
|
|
E 7048/25/50
|
|
25
|
50
|
52
|
38
|
86
|
7.5
|
16
|
7
|
40
|
26
|
12
|
34
|
33
|
74
|
M 6
|
M10
|
15
|
|
E 7048/25/75
|
|
25
|
75
|
52
|
38
|
111
|
7.5
|
16
|
7
|
40
|
26
|
12
|
34
|
33
|
99
|
M 6
|
M10
|
15
|
|
E 7048/32/16
|
|
32
|
16
|
65
|
47
|
55
|
8.5
|
20
|
10
|
50
|
32
|
14
|
44
|
42
|
41
|
M 8
|
M12
|
15
|
|
E 7048/32/32
|
|
32
|
32
|
65
|
47
|
71
|
8.5
|
20
|
10
|
50
|
32
|
14
|
44
|
42
|
57
|
M 8
|
M12
|
15
|
|
E 7048/32/50
|
|
32
|
50
|
65
|
47
|
89
|
8.5
|
20
|
10
|
50
|
32
|
14
|
44
|
42
|
75
|
M 8
|
M12
|
15
|
|
E 7048/32/75
|
|
32
|
75
|
65
|
47
|
114
|
8.5
|
20
|
10
|
50
|
32
|
14
|
44
|
42
|
100
|
M 8
|
M12
|
15
|
|
E 7048/40/20
|
|
40
|
20
|
78
|
58
|
63
|
11
|
25
|
10
|
59
|
39
|
18
|
53
|
52
|
45
|
M10
|
M16
|
25
|
|
E 7048/40/40
|
|
40
|
40
|
78
|
58
|
83
|
11
|
25
|
10
|
59
|
39
|
18
|
53
|
52
|
65
|
M10
|
M16
|
25
|
|
E 7048/40/60
|
|
40
|
60
|
78
|
58
|
103
|
11
|
25
|
10
|
59
|
39
|
18
|
53
|
52
|
85
|
M10
|
M16
|
25
|
|
E 7048/50/25
|
|
50
|
25
|
95
|
75
|
78
|
11
|
32
|
10
|
75
|
55
|
20
|
68
|
65
|
58
|
M12
|
M20
|
30
|
|
E 7048/50/50
|
|
50
|
50
|
95
|
75
|
103
|
11
|
32
|
10
|
75
|
55
|
20
|
68
|
65
|
83
|
M12
|
M20
|
30
|
Details
Product description
- Maximum pressure: 220 bar
Material
- Steel with black oxide finish
Documents
Accessories
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you