E 7570
Servo-drive controller
Items 2
| |
ADP
|
Number of controllable drives
|
l
|
b
|
h
|
Weight
[kg]
|
Connection
|
|---|---|---|---|---|---|---|---|
|
E 7570/1 x 20A
|
|
1 x 20 A
|
490
|
260
|
423
|
25
|
AV 400 V 3/N/PE, 50–60 Hz, 16 A
|
|
E 7570/2 x 20A
|
|
2 x 20 A
|
490
|
260
|
423
|
28
|
AV 400 V 3/N/PE, 50–60 Hz, 16 A
|
Details
Product description
- All movement parameters can be adjusted ‘live’ during the cycle
- Signal interface options for connection to almost all standard injection moulding machines
- Intuitive and user-friendly software structure and screen displays
- All important device status infos at a glance
- Easy switching on and off of adjustable ramps
- Easily adaptable movement segments
- Easy option for forcing I/O signals to test interfaces with the injection moulding machine
- Screensaver with the most important cycle information
- Database for up to 100 programs
- Developed exclusively for controlling the E 7510
Scope of delivery
- 1 x E 7575 – unisize interface cable with open end, 5 m
- 1 or 2 x E 7576 (depending on the number of outlets) – unisize servo motor signal cable, 5 m
- 1 or 2 x E 7577 (depending on the number of outlets) – unisize servo motor power cable, 5 m
Documents
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in now