Items 12

ADP
SW
b
l
V 30000/ 1,3
1.3
13
41
V 30000/ 1,5
1.5
15.5
91.5
V 30000/ 2
2
18
102
V 30000/ 2,5
2.5
20.5
114.5
V 30000/ 3
3
23
129
V 30000/ 4
4
29
144
V 30000/ 5
5
33
165
V 30000/ 6
6
38
186
V 30000/ 7
7
41
197
V 30000/ 8
8
44
208
V 30000/10
10
50
234
V 30000/12
12
57
262

Details

Product description

  • Nickel-plated surface with high corrosion resistance (wrench size 1.3 with black oxide finish)
  • Hexagon ball point enables screwing at angles up to 25° (wrench size 1.3 without ballpoint)

Material

  • High-quality, thoroughly hardened chrome vanadium steel

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart