MTM 1300
Digital multimeter
Items 1
|
|
ADP
|
DC voltage
|
AC voltage
|
DC
|
|---|---|---|---|---|
|
MTM 1300/760-1
|
|
0,1 bis 600 V
|
0,1 mV bis 600 V
|
0,1 mA bis 10 A
|
Details
Product description
- Easy and safe operation thanks to automatic detection of measured parameters
- Prevents erroneous settings
- Suitable for almost all electrical measuring tasks
- Clear and illuminated display
Scope of delivery
- 3 AAA microcells
- 1 set of measuring cables
- Includes user manual
Application
- The MTM 1300/760-1 is ideal for measuring all important electrical parameters
- Automatic detection and selection of measured variables, operation via function keys, large and illuminated display
- Control of the power supply of phases, current measurement in the lower measuring range, continuity tests on switching elements, resistance measurement of sensors or motor windings