Items 1

ADP
Contents
Package
VRT 180/ 1/400
400ml
Aerosol can

Details

Product description

Versatile release agent for thermoplastics and thermosetting processing with a focus on injection moulds and blow moulds. The high-quality formulation offers the best release and sliding properties, high temperature resistance and allows safe demoulding of plastic parts.

Advantages

  • Usable up to 180 °C
  • Compatible with compounds sensitive to stress cracking
  • Excellent release and sliding properties
  • Non-spreading
  • Silicone-free
  • M1 registered

Application

Shake can before use. Spray thinly and evenly from a distance of approx. 20 cm. A thick application should be avoided.

Characteristic

Characteristic
Value
Test procedure
Colour
Value:
transparent
Test procedure:
DIN ISO 2049
Maximum temperature
Value:
180 °C
Test procedure:
     
Basis
Value:
white mineral oil
Test procedure:
     
Density
Value:
0,66-0,69 g/cm³
Test procedure:
DIN 51 757

Define product

Choose the desired attributes to add an item to the shopping cart.

VRT 180/ 1/400 High-performance release agent, usable up to 180°C Product single image

VRT 180/ 1/400

High-performance release agent, usable up to 180°C

pcs.
You cannot order fewer than 1 pcs. of this item. You cannot order more than 10000 pcs.. The quantity is set to '0', so this item will not be included in further steps.
Available from stock

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.