Items 1

ADP
Pcs./PU
Contents
Package
VGI 250 S/ 1/250
1
250ml
Aerosol can

Details

Product description

Food-safe, high-temperature resistant lubricant and release agent. Ideal for the easy relubrication after use of PFPE lubricants and as release agent in the processing of plastics.

Advantages

  • Compatible with PFPE lubricants and most plastics
  • No labelling required
  • H1 registered

Application

Ideally suited for relubrication after use of VGI 300 and VGI 260. Shake can well before use. Apply evenly and thinly.

Characteristic

Characteristic
Value
Test procedure
Colour
Value:
transparent
Test procedure:
DIN ISO 2049
Maximum temperature
Value:
250 °C
Test procedure:
     
Basis
Value:
PFPE
Test procedure:
     
Density
Value:
1.9 g/cm³
Test procedure:
DIN 51 757
Viscosity at 40 °C
Value:
80 mm²/s
Test procedure:
DIN 51 562

Define product

Choose the desired attributes to add an item to the shopping cart.

VGI 250 S/ 1/250 Lubricant and release agent usable up to 250°C Product single image

VGI 250 S/ 1/250

Lubricant and release agent usable up to 250°C

pcs.
You cannot order fewer than 1 pcs. of this item. You cannot order more than 10000 pcs.. The quantity is set to '0', so this item will not be included in further steps.
Available from stock

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.