Items 2

ADP
Pcs./PU
Contents
Package
VCC 30/ 1/400
1
400ml
Aerosol can
VCC 30/12/400
12
400ml
Aerosol can

Details

Product description

Removes stubborn plastic and paint residues from injection moulds. Suitable for cleaning extrusion and foil production machines. Also removes varnish and sealant residues.

Advantages

  • Suitable for aluminium and mirror polished surfaces
  • Dissolves diesel-effect residues
  • Gradual residue-free evaporation

Application

Shake can well before use. Spray on generously and allow to take effect briefly. For quick and complete residue removal a secondary treatment with VCM 20 is recommended.

Characteristic

Characteristic
Value
Test procedure
Colour
Value:
transparent
Test procedure:
DIN ISO 2049
Basis
Value:
organic solvent compound
Test procedure:
     
Density
Value:
0.9 g/cm³
Test procedure:
DIN 51 757
Flashpoint
Value:
< -20 °C
Test procedure:
DIN EN ISO 2592

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart