Items 1

ADP
Contents
Package
VRT 130/ 1/400
400ml
Aerosol can

Details

Product description

All-purpose release agent for the processing of thermoplastics, thermosetting plastics and elastomers. The silicone-free, high quality mixture from purely natural oils offers excellent separating and sliding properties and ensures safe demoulding of injection moulded or blow moulded plastic parts.

Advantages

  • Silicone-free
  • Excellent sliding and separating properties
  • Can be printed on, glued or painted
  • Non-spreading

Application

Shake can well before use. Spray from a distance of 25 cm.

Characteristic

Characteristic
Value
Test procedure
Colour
Value:
transparent
Test procedure:
DIN ISO 2049
Maximum temperature
Value:
130 °C
Test procedure:
     
Basis
Value:
natural oils
Test procedure:
     
Density
Value:
0.85 g/cm³
Test procedure:
DIN 51 757

Define product

Choose the desired attributes to add an item to the shopping cart.

VRT 130/ 1/400 Release agent, usable up to 130 °C Product single image

VRT 130/ 1/400

Release agent, usable up to 130 °C

pcs.
You cannot order fewer than 1 pcs. of this item. You cannot order more than 10000 pcs.. The quantity is set to '0', so this item will not be included in further steps.
Available from stock

Have a question about the product?

Please log in to your account or register to send questions to our experts.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart
Loading the configurator is taking longer than expected
Please check your internet connection and try again

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.