MTM 1100
Infrared temperature measuring device
Items 3
|
|
ADP
|
MR: Measuring range
|
Distance to spot ratio
|
Weight
|
Emission level
|
External temperature probe
|
Error limit
[°C]
|
Scaling
[°C]
|
Measurement spot marker
|
|---|---|---|---|---|---|---|---|---|---|
|
MTM 1100/830-T1
|
|
-30 - +400°C
|
10 : 1
|
200
|
0,1 - 1
|
nein
|
± 2
|
0.1
|
1 Punkt
|
|
MTM 1100/830-T2
|
|
-30 - +400°C
|
12 : 1
|
200
|
0,1 - 1
|
ja
|
± 2
|
0.1
|
2 Punkt
|
|
MTM 1100/830-T4
|
|
-30 - +400°C
|
30 : 1
|
200
|
0,1 - 1
|
ja
|
± 1
|
0.1
|
2 Punkt
|
Details
Product description
- Fast, non-contact measurement
- Laser measurement spot marker
- Display of min./max. values
- External temperature probe MTM 5010 can be connected to T2 and T4
- Optimal for plastic parts
- Visual and acoustic alarm in case of limit violations
Scope of delivery
- Certificate of calibration and a battery (9V block)
- Calibration protocol
Application
- The infrared temperature measuring device MTM 1100 is a universally usable infrared thermometer for contactless measuring of surface temperatures in crafts and industrial areas. A new processor and thus better resolution enable even more precise measurements: the temperature can now be measured with a tolerance of just 0.1 °C. The min./max. function allows for the display and thus better control of the limit values of the last measurement.
Documents
Accessories
Recommended for you