Items 2

ADP
Pcs./PU
Contents
Package
VPG 60/ 1/400
1
400ml
Aerosol can
VPG 60/12/400
12
400ml
Aerosol can

Details

Product description

For preserving cavities in injection moulds.

Advantages

  • Excellent corrosion protection
  • Compatible with lubricants
  • Protective substance inside the mould disappears after a few shots
  • Easily penetrates moisture
  • Non-spreading

Application

Clean and degrease spraying point thoroughly (VCM 20). Shake can well before use. Apply evenly and thinly. A thicker layer increases the corrosion protection.

Characteristic

Characteristic
Value
Test procedure
Colour
Value:
transparent
Test procedure:
DIN ISO 2049
Maximum temperature
Value:
70 °C
Test procedure:
     
Basis
Value:
grease-like anti-corrosive
Test procedure:
     
Density
Value:
0.79 g/cm³
Test procedure:
DIN 51 757
Basis Betriebsstoffe (Filter)
Value:
Grease basis
Test procedure:
-

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart