MRM 2200
Surface roughness measuring tool SJ–220
Items 1
|
|
ADP
|
MB max.
|
Probe tip
|
Fn
[mN]
|
Scanning speed
[mm/s]
|
Cut-off length
|
Roughness standards
|
cable length
|
Measuring range
|
|---|---|---|---|---|---|---|---|---|---|
|
MRM 2200/17,5
|
|
17.5
|
Diamond
|
0.75
|
0,25; 0,5; 0,75
|
λc: 0,08; 0,25; 0,8; 2,5
|
DIN EN ISO, VDA, JIS, ANS
|
1
|
16
|
Details
Product description
- Battery-operated thus portable for on-site measurements
- Surface roughness measuring with skid system
- Detachable feed unit
- Clear, user-friendly, and high-resolution 2.8" LCD touch screen
- Support in 25 languages
- Compliant with many standards, such as EN ISO 21920, DIN EN ISO 4287, DIN EN ISO 13565, DIN EN ISO 12085, VDA, ASME, JIS
Scope of delivery
- Mains adapter, calibration standard, and carrying case