Clamping equipment

Tool holders for mould and die making

The requirements for a tool holder for machining in mould and die making are usually very different from those in contract manufacturing. We have taken a closer look at these basic requirements and the importance of tool holders as a component of a machine tool.

Requirements for a tool holder

Concentricity

Balance quality

Radial stiffness

Repeatable accuracy

HWZ 9602 Spindle cleaner, hollow shank taper Product single image
Spindle cleaner, hollow shank taper
HWZ 9600 Spindle cleaner, ISO / steep taper Product single image
Spindle cleaner, ISO / steep taper
HWZ 2202 Side lock arbor with cooling channel bores, DIN 69871 Product single image
Side lock arbor with cooling channel bores, DIN 69871
HWZ 2219 ER collet chuck, DIN 69871 Product single image
ER collet chuck, DIN 69871
HWZ 2267 Shrink-fit chuck 4.5°, DIN 69871 Product single image
Shrink-fit chuck 4.5°, DIN 69871
HWZ 2273 Short drill chuck, DIN 69871 Product single image
Short drill chuck, DIN 69871
HWZ 2261 Hydraulic expansion chuck, short, slim, DIN 69871 Product single image
Hydraulic expansion chuck, short, slim, DIN 69871
HWZ 1102 Side lock arbor with cooling channel bores, DIN 69893 Product single image
Side lock arbor with cooling channel bores, DIN 69893
HWZ 1119 ER collet chuck, DIN 69893 Product single image
ER collet chuck, DIN 69893
HWZ 1161 Hydraulic expansion chuck, short, slim, DIN 69893 Product single image
Hydraulic expansion chuck, short, slim, DIN 69893

To sum it up the interface between the machine and the tool is partly responsible for reaching long service lives and achieving the full performance potential of cutting tools in modern machine tools. What’s more, milling results with high dimensional accuracy and best surface quality are only achieved by the optimum combination of tool, workpiece, tool clamping equipment and machine tool.

Detailbild einer Werkzeugaufnahme
Detailbild einer Werkzeugaufnahme

Other important criteria

Interfering contour

Projection length

Stability and damping

Maximum process reliability
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
The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.