Items 6

ADP
Interface
d1
A
d2
l2
d3
l3
l4
HWZ 2261/SK40/ 6/ 80,5
SK 40
6
80.5
26
37
49.5
10
29.5
HWZ 2261/SK40/ 8/ 80,5
SK 40
8
80.5
28
37
49.5
10
30
HWZ 2261/SK40/10/ 80,5
SK 40
10
80.5
30
41
49.5
10
35
HWZ 2261/SK40/12/ 80,5
SK 40
12
80.5
32
46
49.5
10
40
HWZ 2261/SK40/16/ 80,5
SK 40
16
80.5
38
49
49.5
10
45
HWZ 2261/SK40/20/ 80,5
SK 40
20
80.5
42
51
49.5
10
47

Details

Product description

  • With integrated length adjustment screw
  • High clamping forces
  • Optimal workpiece surfaces and longer service lives thanks to very good damping properties
  • Best concentricity
  • With Balluff chip hole

Scope of delivery

  • Includes built-in length adjustment screw, user guide and hexagon key

Application

  • For clamping tools with cylindrical shank and h6 shank tolerance
  • Use in combination with reduction sleeve enables flexible clamping
  • For drilling, reaming and milling

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.