Items 6

ADP
Version
Pcs./PU
l
b
h
HWS 1802/ 1/ 1
tungsten carbide
1
40
44
21.4
HWS 1802/ 1/ 2
tungsten carbide / plain
1
40
44
21.4
HWS 1802/ 1/ 3
plain
1
40
44
21.4
HWS 1802/ 1/ 4
ribbed
1
40
44
21.4
HWS 1802/ 1/ 5
serrated
1
40
44
21.4
HWS 1802/ 2/ 6
soft
1
60
44
21.4

Details

Product description

  • Precision of each tooth relative to the jaw surface: ±0.01 mm
  • Various surface versions for different machining processes
  • Description of item designation:
    HWS 1802/x/y
    x = size/shape (see drawings)
    y = surface version:
    1 = tungsten carbide
    2 = side 1 (tungsten carbide) & side 2 (plain)
    3 = plain
    4 = ribbed
    5 = serrated
    6 = soft (for self-machining)

Material

  • Tool steel, hardened

Application

  • Stop module
  • ‘Soft’ version for individual self-machining

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.