Items 6

ADP
Version
Pcs./PU
l
b
h
HWS 1804/ 1/ 1
tungsten carbide
1
42-49
30
22
HWS 1804/ 1/ 2
tungsten carbide / plain
1
42-49
30
22
HWS 1804/ 1/ 3
plain
1
42-49
30
22
HWS 1804/ 1/ 4
ribbed
1
42-49
30
22
HWS 1804/ 1/ 5
serrated
1
50,5-58
30
22
HWS 1804/ 2/ 7
stop plate for double vice
1
42
44
4.4

Details

Product description

  • Despite their small size, these flat vices have a high clamping force (up to 60 kN)
  • They are lightweight, easy to handle and can be transferred effortlessly from one machine to another if required
  • Hardness: 48–52 HRC
  • Description of item designation:
    HWS 1804/x/y
    x = size/shape (see drawings)
    y = surface version: 
    1 = tungsten carbide
    2 = side 1 (tungsten carbide) & side 2 (plain)
    3 = plain
    4 = ribbed
    5 = serrated
    7 = stop plate for double vice

Material

  • Tool steel, hardened

Application

  • For clamping the workpiece
  • The main feature of the double vice is the wedge-shaped force distribution, which clamps the workpiece in every direction in both the horizontal and vertical plane as it is tightened.

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.