MHM 2221
Hardness tester
Items 1
| |
ADP
|
Type: sensor type
|
Readability (HLx)
|
Tolerance
|
MR: measuring range HL
|
|---|---|---|---|---|---|
|
MHM 2221/100/D
|
|
D
|
1
|
1%
|
170-960
|
Details
Product description
- Tests in all test directions (360°) through an automatic compensation function
- Robust metal housing
- Automatic unit conversion
Scope of delivery
- Hardness comparison block, hardness approx. 800 HLD
Application
- Measured value display: Rockwell (type A, B, C), Vickers (HV), Shore (HS), Leeb (HL), Brinell (HB)
- Thinnest measurable material thickness: 3 mm
- Lowest weight of the test specimen on a solid base: 2 kg
Documents
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in now