HWS 190
Multi V-block
Items 1
| |
ADP
|
l
|
b
|
h
|
|---|---|---|---|---|
|
HWS 190/180
|
|
180
|
148
|
35
|
Details
Product description
- Enables efficient clamping for subsequent grinding of standard ejectors, ejector sleeves and round as well as square cutting punches
- Measurement possible during clamping
Material
- 1.2379
Application
- Clamping range A: for ø 0.5 mm to ø 6 mm
- Clamping range B: for ø 3 mm to ø 20 mm
Documents
Accessories
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you