HWS 190/Set
Set: Multi V-block
Items 1
| |
ADP
|
l
|
b
|
h
|
|---|---|---|---|---|
|
HWS 190/Set
|
|
180
|
148
|
155
|
Details
Product description
- Consisting of HWS 190, HWS 1902 and HWS 1905
- Enables the clamping of blade ejectors
- Enables efficient clamping for the grinding of standard ejectors,
ejector sleeves and round and square cutting punches - Measurement possible during clamping
Material
- 1.2379
Application
- Clamping range A: for ø 0.5 mm to ø 6 mm
- Clamping range B: for ø 3 mm to ø 20 mm
Documents
Accessories
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in now