Items 7

ADP
M
l1
Type
L
d1
d3
V 93160/ 3/50/A
M3
50
A
75
2.3
2.3
V 93160/ 4/50/A
M4
50
A
75
2.9
3
V 93160/ 5/50/A
M5
50
A
75
3.8
4
V 93160/ 6/50/A
M6
50
A
75
4.5
5
V 93160/ 8/50/A
M8
50
A
75
5.9
6
V 93160/10/50/A
M10
50
A
75
7.9
8
V 93160/12/50/A
M12
50
A
75
10
10

Details

Product description

  • For metric threads
  • Planetary
  • Without rinse hole

Material

  • Graphite EDM-3

Technical tip

Graphite grades

All Meusburger graphite grades were especially developed for EDM, which guarantees a consistent quality and good machinability.

Q70

  • Achievable surface quality from VDI 27 (2.2 μmRa) to VDI 24 (1.6 μmRa), depending on machine technology
  • Low electrode wear
  • Good surface
  • Fast EDM process

Q60

  • For surfaces of VDI 22 (1.26 μmRa)
  • Ideal for high-quality finishing
  • For highly detailed shapes
  • Good surface with good material removal rate

Q40

  • For surfaces of VDI 20 (1.0 μmRa)
  • Complex electrodes with fine contours
  • Low electrode wear with good removal rate
  • For very demanding surface qualities

Define product

Choose the desired attributes to add an item to the shopping cart.

Have a question about the product?

Please log in to your account or register to send questions to our experts.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.