Items 25

ADP
M
l1
L
d1
d2
d3
V 93110/ 2 /50
M 2
50
80
1.4
0.4
1.4
V 93110/ 2,5 /50
M 2,5
50
80
1.9
0.7
2
V 93110/ 3 /50
M 3
50
80
2.3
0.7
3
V 93110/ 3,5 /50
M 3,5
50
80
2.5
1
2.5
V 93110/ 4 /50
M 4
50
80
2.9
0.7
3
V 93110/ 5 /80
M 5
80
120
3.7
0.95
3.8
V 93110/ 5 x 0,5 /80
M 5x0,5
80
120
3.7
0.95
3.8
V 93110/ 6 /80
M 6
80
120
4.5
1.1
4.5
V 93110/ 6 x 0,75/80
M 6x0,75
80
120
4.5
1.1
4.5
V 93110/ 8 /80
M 8
80
120
5.9
2.5
6
V 93110/ 8 x 0,75/80
M 8x0,75
80
120
5.9
2.5
6
V 93110/ 8 x 1,0 /80
M 8x1
80
120
5.9
2.5
6
V 93110/10 /80
M10
80
120
7.9
4
8
V 93110/10 x 1,0 /80
M10x1
80
120
7.9
4
8
V 93110/12 /80
M12
80
120
10
5
10
V 93110/12 x 1,0 /80
M12x1
80
120
10
5
10
V 93110/12 x 1,5 /80
M12x1,5
80
120
10
5
10
V 93110/14 /80
M14
80
120
11.4
5.8
12
V 93110/14 x 1,0 /80
M14x1
80
120
11.9
5.8
12
V 93110/14 x 1,5 /80
M14x1,5
80
120
11.9
5.8
12
V 93110/16 /80
M16
80
120
13.7
7.5
14
V 93110/16 x 1,5 /80
M16x1,5
80
120
13.8
7.5
14
V 93110/20 /80
M20
80
120
17
8
17
V 93110/24 /80
M24
80
120
20
10
20
V 93110/24 x 1,5 /80
M24x1,5
80
120
20
10
20

Details

Product description

  • For metric threads
  • Planetary

Material

  • 2.0060 (E-Cu 57)

Define product

Choose the desired attributes to add an item to the shopping cart.

Have a question about the product?

Please log in to your account or register to send questions to our experts.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart
Loading the configurator is taking longer than expected
Please check your internet connection and try again

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.