V 93140
Threading electrode, tungsten copper, for metric threads
Items 17
|
|
ADP
|
M
|
l1
|
Type A: without rinse hole, type B with rinse hole
|
L
|
d1
|
d2
|
d3
|
|---|---|---|---|---|---|---|---|---|
|
V 93140/ 1,4/15/A
|
|
M 1,4
|
15
|
A
|
35
|
0.9
|
- |
1
|
|
V 93140/ 1,6/15/A
|
|
M 1,6
|
15
|
A
|
35
|
1
|
- |
1
|
|
V 93140/ 2/30/A
|
|
M 2
|
30
|
A
|
60
|
1.4
|
- |
1.4
|
|
V 93140/ 2,5/50/A
|
|
M 2,5
|
50
|
A
|
85
|
1.9
|
- |
2
|
|
V 93140/ 3/50/A
|
|
M 3
|
50
|
A
|
85
|
2
|
- |
2
|
|
V 93140/ 3/50/B
|
|
M 3
|
50
|
B
|
85
|
2
|
0.8
|
2
|
|
V 93140/ 4/60/A
|
|
M 4
|
60
|
A
|
85
|
3
|
- |
3
|
|
V 93140/ 4/60/B
|
|
M 4
|
60
|
B
|
85
|
3
|
0.8
|
3
|
|
V 93140/ 5/60/A
|
|
M 5
|
60
|
A
|
85
|
4
|
- |
4
|
|
V 93140/ 5/60/B
|
|
M 5
|
60
|
B
|
85
|
4
|
1.6
|
4
|
|
V 93140/ 6/60/A
|
|
M 6
|
60
|
A
|
85
|
4.5
|
- |
4.5
|
|
V 93140/ 6/60/B
|
|
M 6
|
60
|
B
|
85
|
4.5
|
2.3
|
4.5
|
|
V 93140/ 8/60/A
|
|
M 8
|
60
|
A
|
85
|
6
|
- |
6
|
|
V 93140/ 8/60/B
|
|
M 8
|
60
|
B
|
85
|
6
|
2.5
|
6
|
|
V 93140/10/60/A
|
|
M10
|
60
|
A
|
85
|
8
|
- |
8
|
|
V 93140/10/60/B
|
|
M10
|
60
|
B
|
85
|
8
|
3
|
8
|
|
V 93140/12/60/A
|
|
M12
|
60
|
A
|
85
|
10
|
- |
10
|
Details
Product description
- For metric threads
- Planetary
Material
- WCu
Documents
Recommended for you