E 1442
Insulation board with holes
Items 2
|
|
ADP
|
b
|
l
|
s
|
b1
|
d1
|
l1
|
|---|---|---|---|---|---|---|---|
|
E 1442/ 75 75/3
|
|
75
|
75
|
3
|
63
|
7
|
63
|
|
E 1442/105 105/3
|
|
105
|
105
|
3
|
90
|
7
|
90
|
Details
Product description
- Matched to our FM-Micro moulds
- Thermal conductivity (λ): 0.19 W/mK
- Compressive strength: 600 N/mm²
- Maximum temperature: 210 °C