商品 1

ADP
重量 [g]
d1
Q [l/min]
输出 [W]
p [bar]
l
ls [m]
n max. [min-1]
GDST 2400/100
170
3
390
75
6
129
1.5
100000

详情

Product description

  • High speed for excellent machining quality
  • Ergonomic design
  • High concentricity for long continuous running times
  • Especially for fine milling, grinding, engraving and polishing work

Scope of delivery

  • Hose set, ø 3 mm collet and clamping equipment

Application

  • Do not use with lubricated air!

定义产品

选择所需的属性,将商品添加到购物车。

GDST 2400/100 Druckluftturbinenschleifer kompakt, premium 产品单个图像

GDST 2400/100

Druckluftturbinenschleifer kompakt, premium

您不能订购少于1 件件的此商品。 您不能订购多于10000 件件。 数量设置为‘0’,因此该商品将不包括在下一步中。
现货供应