Simple and flexible: inclined ejector unit, cooled E 3280

Benefit from the integrated fountain, high flexibility and simple demoulding even with very large undercuts.

Our inclined ejector unit enables simple demoulding, even with very large undercuts. The integrated fountain guarantees efficient cooling all the way to the cavity as well as reduced cycle times. By rotating the holder by 180°, the coolant can be supplied either before or after the ejector set, depending on the application, allowing you to work with two different variants using the same product.

Variant A

The cooling connections are located underneath the ejector set.

Variant B

The cooling connections are located above the ejector set.

Benefits of the new inclined ejector unit

Technische Darstellung der gekühlten Schrägauswerfereinheit E 3280.

Common thread version in G 1/8″

Connection side individually selectable

DLC-coated guiding rails

Gliding plates from copper-tin alloy

Self-lubricating guide bush

Maximum flow rates thanks to large fountain

Sealing shim with high-temperature O-ring seals

Cooling all the way to the cavity

Demoulding of undercuts with up to 70 mm

You can find all further information on the inclined ejector unit, cooled E 3280 in the product data sheet.

More new products
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
Du vill konfigurera en artikel som tillhör . Efter att du har gjort dina justeringar, kontrollera oberoende av alla plattor och komponenter för teknisk kompatibilitet.